Contact us

Go

+44 (0)800 1583 740

HiPath Hospitality Service Center

Integrated CRM solution for hotels of all sizes

HiPath Hospitality Service Center (HHSC) is an intelligent, integrated CRM solution that optimizes workflow support for the hospitality industry, where service is at a premium.

Suitable for everything from the smallest independent hotels to the largest global chains, HHSC fully integrates all telephone-based services ensuring that all guests receive the highest level of attention that they deserve. It enables efficient deployment and management of service personnel while ensuring that guests are kept happy.

A built-in management information system (MIS) streamlines the reporting process. Data can thus be analyzed in detail to let you continually improve both the service you provide to guests and your bottom line.

Key features at a glance:

  • Optimized workflows thanks to integration of the telephone switchboard with vital software applications
  • An intuitive graphical user interface to improve usability and productivity
  • Service tracking/control to monitor every service request through to completion
  • Voice mail, wake-up calls and emergency call monitoring
  • Extended queue handling for incoming calls
  • Management information system with integrated reporting facilities for data analysis based on defined key performance indicators
  • Facility monitoring/emergency indicators to improve active security and efficient facility management
  • Open interfaces to property management/call accounting systems, for example

HiPath Hospitality Service Center

HiPath Hospitality Service Center identifies efficiency and service as the keys to excellent performance in the hospitality industry. It works like a conventional switchboard, except that it allows your service attendant to control call flow easily on the PC. Traffic is controlled in much the same way as at a call center. All telephony services are fully integrated too.

A service tracking module monitors every single service request from the moment it is submitted to the time it is fulfilled. Guests merely press a single button to trigger a request which – thanks to the integrated system – is passed straight to the most appropriate service runner who is available. The service is completed and the data is passed back to the HHSC.

Hotels can use this (and other data) to analyze their own performance. Room for improvement in specific areas can be identified thanks to key performance indicators. In other words, HHSC can help a hotel continually improve both service and efficiency – and hence customer satisfaction and its own bottom line – in the long term.

Benefits to guests:

  • Guests receive better, faster service – no service requests need ever be lost again
  • A single service number on in-room phones improves guest convenience
  • Guest recognition (on-screen prompts) adds a personal touch and makes guests feel more at home
  • Prioritized (VIP) guests enjoy faster response times


Benefits to hotels:

  • Human resources are deployed more efficiently and enabled to provide superior service
  • All functions are integrated and clearly visible in the intuitively designed graphical user interface
  • Little training is required – a significant benefit in an environment where churn rates are high