Wow

Contact us

Go

+44 (0)800 1583 740

OpenScape Xpressions

Overview

OpenScape Xpressions

In today’s knowledge-based global economy enterprises are always looking to increase competitiveness and profitability. The best way to do this is by improving the effectiveness of their employees, streamlining business processes and managing costs whilst retaining and winning customers. Success requires organizations to respond quickly to market dynamics and speed the overall execution of business. The key to this is communication, communication, communication!

OpenScape Xpressions is a simple-to-deploy, unified communications tool. It includes built-in voice messaging, unified messaging, instant messaging, presence, and in-house audio and web conferencing. It’s a completely packaged, self contained unified communication solution and is the ideal out-of-the-box tool for businesses that need to deploy unified communications quickly on a reduced budget.


OpenScape Xpressions provides cost effective communication solutions for all employees whether working in the office or remotely. It provides in-house conferencing and soft phone applications that deliver the same level of service, regardless of location. . It also helps accelerate the speed of business, and reduces delays in the decision making processes by connecting people with people as well as people with their messages, no matter where they are or what devices they are using. Response time to customers, colleagues and business partners is improved by leveraging the unique myXpressions Folder which enables users to access high priority messages first, saving valuable time.

OpenScape Xpressions' audio and web conferencing application helps reduce escalating travel and 3rd party conferencing costs. In addition, it enables employees to effectively work from home, reducing real estate and energy costs. It also allows you to become more responsive to customers by enabling employees to see which colleagues or experts are available and, with just a few clicks, to initiate spontaneous audio conferencing and web collaboration sessions.

OpenScape Xpressions is modular, which means businesses can choose the functionality that meets the needs of their business, without having to purchase the entire set of capabilities. The solution can be expanded to add useful functionality without affecting performance; therefore it is very flexible and manageable in terms of expansion and operation. It also works perfectly well as an enterprise-grade voicemail and unified messaging solution for those businesses that want to further strengthen their existing unified communications solution.

OpenScape Xpressions is really Open as it supports connectivity with any PBX on the market, and requires no changes to your existing telephony infrastructure. It also works seamlessly with the most popular email/groupware systems. A single OpenScape Xpressions system can simultaneously support multiple email systems. And even though the solution has its own internal fax, it can also work with 3rd-party fax servers.

OpenScape Xpressions is a business-accelerator that improves productivity, speed, and responsiveness by enabling effective communication by allowing employees to find the best method and time to communicate on the first attempt.