optiPoint 410/420 SIP Families
Flexible SIP telephones with a maximum of functional scope and voice quality

All models belonging to the optiPoint 410 S and optiPoint 420 S families are based on the SIP protocol (Session Initiation Protocol) for effective communication with all components in the network. This enables the terminal devices to support a multitude of SIP-based communication systems. In addition they are optimized for use of the features of the Siemens HiPath 8000 communication system.
From the low-cost optiPoint 410 entry S for entry-level Voice over IP customers, through to the premium optiPoint 420 advance S for the most demanding of telephone users, the right SIP telephone for every need is on offer. All models boast an intuitive user interface and exceptionally good voice quality for convenient and reliable phone calls. The SIP telephones belonging to the optiPoint 410 and 420 families offer a uniquely wide range of features: With User Mobility, for example, it is simple matter for users to employ their personal settings at different telephones across the entire network. Furthermore, port-based authentication optimizes the security of terminal devices and network alike.
The flexibly programmable function keys ensure that you enjoy rapid access to all the various features. In the optiPoint 420 S family, this is achieved by means of the innovative Self Labeling Key technology, for the electronic display of key assignments.