Ta-dah! Introducing our range of award-winning products.

optiPoint 410 Family

Overview

optiPoint 410 Family

Secure & convenient IP Telephony with no Ifs or Buts

The optiPoint 410 IP family of telephones combines tap-proof telephony via voice encryption (SRTP support with optiPoint 410 economy plus V5.1) with an effective authentification mechanism for phones in your corporate network. Its outstanding voice quality thanks to the G.722 Wideband Speech Codec, its consistent user interface and unrestricted access to the entire range of HiPath ComScendo features make telephony easier and more user-friendly than ever before. A wide range of convenient adapters and modules renders this family of telephones singularly flexible. And last but not least, optiPoint 410 guarantees noticeable reductions in overall communication costs. So, what are you waiting for?

optiPoint 410 takes IP telephony to a whole new performance level. It’s the ideal solution for enterprises that want to introduce or consolidate modern communication structures and at the same time reduce costs. The optiPoint 410 telephone range is perfect for connection to real-time IP systems such as HiPath 3000, 4000 or 5000. In essence, this is telephony with unparalleled voice quality, made hassle-free and user-friendly by optiGuide, the intuitive user interface. You will quickly feel the full force of this application when you see how CTI speeds up workflow.

The telephones can be powered either from a local source or via Power over Ethernet (PoE) in accordance with the 802.3af standard. The hardware and software platform is open to ensure that future features and VoIP standard protocols, such as the SIP VoIP protocol, can be implemented.

Get in contact

+49 (0)69 2222 7846 (Germany)
+44 (0)20 7526 4861 (UK)
+1 800 310 6308 (USA)