HiPath 5000
Enterprise Softswitch for medium-sized enterprises
HiPath 5000 is an IT/ Data Centre based communications solution for medium-sized enterprises. Its distributed architecture connects up to 1,000 users at up to 32 locations to a homogeneous IP communications network. The latest release of HiPath 5000 opens up the world of Open Communications to users through the integration of SIP, the Session Initiation Protocol. SIP enables companies to take advantage of the next generation of carrier interfaces which promise to significantly lower the cost of calls.
The Softswitch runs on Windows 2000 / 2003 servers and can be fully integrated in your company’s IT environment. This means that only one network needs to be managed for IP telephony and business applications, considerably reducing administration costs. HiPath 5000 is also available on a “fault-tolerant” platform for further resilience and survivability. Centrally managed but distributed functions, such as teleworking and attendant consoles allow operating costs and call charges to be reduced. The HiPath 5000 can be easily expanded to include as many additional users as necessary. You can, however, also expand existing HiPath 3000 systems to become fully integrated gateways in a HiPath 5000 solution.
Scaleable from 10 to 1000 users, the HiPath 5000 is also a perfect platform for distributed applications such as Contact Centre and Unified Communications solutions. The full range of traditional telephony features are avavailable with this softswitch, and a wide range of IP workpoints, including the award-winning OpenStage range, make access to these productivity enhancing features, childs-play.